您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
support@cadenas.de
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
目錄: STM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STM
VL2
STM
Electronic Motive
Vela Motor VL
Powered by
CAD模型選擇
{stm/electronic_motive/vela_motor_vl/vl2_new_asmtab.prj},{NB=CE_VL2_2_80_1_B3_-_B3_-_55_19_0,75|0,9_2_-_S370_AV_-_-_-_-_-_-_5010},{MAR=CE},{TYP=VL2},{TYPX= 'VL2', 'VL2 = Three-phase induction motor IE1 (imported)' , 'typ_vl2_mot_sint_icon.png'},{POL=2},{SIZEM=80 = IEC80},{SIZE=80 = IEC80},{LEN=1},{DV=B3},{PTB=-},{AVC=B3},{HB14=-},{PLATE=19},{CEP1=2},{CEP2=-},{TOD=S370},{PC=AV},{VSAVE=-},{PSAVE=-},{CEPV=-},{RS=-},{CEPT=-},{PA=5010},{DC0=30.000},{LC=102.000},{N1=245.000},{N2=245.000},{N3=250.000},{N4=250.000},{BNDM=5.000},{BL5=45.000},{BL14=20.000},{BL3=20.000},{BP=0.800},{PPATH=vl2_new_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SIZEM
Size
ⁿ/ₐ
SD
Shaft diameter
ⁿ/ₐ
F
Flange
ⁿ/ₐ
IP
Protection level
ⁿ/ₐ
POW
Power
ⁿ/ₐ
SAVE
Separate power servoventilation
ⁿ/ₐ
CE_VL2_2_56_1_B3_-_B3_-_5...
56 = IEC56
9 = ø 9 IEC (Std SIZE 50 ...
-
55 = IP5X=Protected again...
0,09|0,11 = 50Hz power : ...
-
CE_VL2_2_63_1_B3_-_B3_-_5...
63 = IEC63
11 = ø 11 IEC (Std SIZE 6...
-
55 = IP5X=Protected again...
0,18|0,22 = 50Hz power : ...
-
CE_VL2_2_71_1_B3_-_B3_-_5...
71 = IEC71
14 = ø 14 IEC (Std SIZE 7...
-
55 = IP5X=Protected again...
0,37|0,44 = 50Hz power : ...
-
CE_VL2_2_80_1_B3_-_B3_-_5...
80 = IEC80
19 = ø 19 IEC (Std SIZE 8...
-
55 = IP5X=Protected again...
0,75|0,9 = 50Hz power : 0...
-
CE_VL2_2_90_S_B3_-_B3_-_5...
90 = IEC90
24 = ø 24 IEC (Std SIZE 9...
-
55 = IP5X=Protected again...
1,5|1,8 = 50Hz power : 1,...
-
CE_VL2_2_100_L_B3_-_B3_-_...
100 = IEC100
28 = ø 28 IEC (Std SIZE 1...
-
55 = IP5X=Protected again...
3|3,6 = 50Hz power : 3kW|...
-
CE_VL2_2_112_M_B3_-_B3_-_...
112 = IEC112
28 = ø 28 IEC (Std SIZE 1...
-
55 = IP5X=Protected again...
4|4,8 = 50Hz power : 4kW|...
-
CE_VL2_2_132_S1_B3_-_B3_-...
132 = IEC132
38 = ø 38 IEC (Std SIZE 1...
-
55 = IP5X=Protected again...
5,5|6,6 = 50Hz power : 5,...
-
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處